Recent Cummins Warranty Communications Listing
Alerts:
A2023, Update to 111-508-006, Field Actions
A2024, Cummins ENCOMPASS Aftertreatment Deductible for HHP Tier 4 Engines
A2025, Extended Major Components for ReCon Marine/Propulsion Applications 15L and Below
Campaigns:
C2103-B, ISL VGT Turbo Actuator Replacement for DWBC in Korea
C2193, ISX15 CM2350 X101, MY13-16 ECM Calibration Emission Campaign
C2267-C, ISB4.5e6, ISB6.7e6 and ISL9e6 Turbo Actuator Campaign for Europe
C2302-A, B6.7 Engine-Mounted Fuel Heater Safety Campaign
C2316, F2.8 Exhaust Outlet Connection Bracket Capscrews Replacement Campaign
C2337, X15 CM2450 X124B Dataplate Replacement Campaign
C2338, QSK23 Tier 4 Production Calibration and Injector Trim Code upgrade
C2340, F2.8 CM2620 F135B Calibration Update Campaign
TRPs:
T2265-D, ISB4.5e6 and ISB6.7e6 Turbo Actuator TRP for Leyland
T2266-D, ISB4.5e6, ISB6.7e6, and ISL9e6 Turbo Actuator TRP for Europe
Memos:
M1909-A, Process Announcement - CTIPL PSBU "Before In Service Claims Filing Process"
M2015, Process Announcement - CIL IEBU "Before In Service Claims Filing Process"